Code
Live Chat
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
Rollenbau
Description
FS - Heat resistant
Bill of material
200 FS-20
ORDERNO
Article-number
200 FS-20
WDAB
Wheel-Ø A x width B
200x50
LC
Load capacity
400 kg
HW
Hub width
60 mm
FL
Fixing length
60 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
20 mm
Preview - Generation
Преглед
Quotation
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси